HUBBELL
Image of RH350-T RH350-T | Type RH Ribbon Resistor

RH350-T | Type RH Ribbon Resistor

Brand: Powerohm Resistors

Catalog ID: RH350-T

Type RH Ribbon Resistor 0.233 Ohms 350 A

Continues Wattage -28577

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

RH350-T

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Cubic Capacity

4630.875 cu.in

Depth

29.125 in

Height

6 in

Weight

117 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

350 A

Current / Amperage Rating

350 A

Maximum Current Rating Amps Continuous

350 Amps

Resistance (ohms)

0.233 Ohm

System Voltage

600 VAC

Wattage

28577 W