
Brand: Powerohm Resistors
Catalog ID: RH350-T
Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%
Catalog Number
RH350-T
System Voltage
600 VAC
Type
Ribbon Resistor Type RH
Depth
29 in
Length
26.5 in
Weight
117 lb
Width
27.75 in
Amperage Rating
350 A
Maximum Current Rating Amps Continuous
350 Amps
System Voltage
600 VAC
Wattage
28577 W