SKU-SR10-150
SKU-SR10-150
PPHID-2539572-7

SR10-2000 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR10-2000

Size 10 Type SR Smoothwound Resistor 2000 Ohms 450 W

Continues Wattage -450

Product details

General

Resistance Ohms
2000 Ohm
Size
8
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
8.5 in

Electrical Ratings

Current / Amperage Rating
0.5 A
Maximum Current Rating Amps Continuous
0.5 Amps
Wattage
350 W

Resources and downloads