HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2539572-7

SR10-2500 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR10-2500

Size 10 Type SR Smoothwound Resistor 2500 Ohms 450 W

Continues Wattage -450

Product details

General

Catalog Number

SR10-2500

Resistance Ohms

2500 Ohm

Size

8

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

8.5 in

Electrical Ratings

Current / Amperage Rating

0.4 A

Maximum Current Rating Amps Continuous

0.4 Amps

Wattage

350 W

Resources and downloads

Specifications