HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2539572-7

SR10-750 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR10-750

Size 10 Type SR Smoothwound Resistor 750 Ohms 450 W

Continues Wattage -450

Product details

General

Catalog Number

SR10-750

Resistance Ohms

750 Ohm

Size

10

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

10.5 in

Electrical Ratings

Current / Amperage Rating

0.8 A

Maximum Current Rating Amps Continuous

0.8 Amps

Wattage

450 W

Resources and downloads

Specifications