SKU-SR10-150
SKU-SR10-150
PPHID-2539572-1

SR3-5 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR3-5

Size 3 Type SR Smoothwound Resistor 5 Ohms 75 W

  • Continues Wattage -75
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:75

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Nominal Current (A)
75
Resistance Ohms
5 Ohm
Size
3
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
1.25 in
Length
3 in
Weight
0.2 lb
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
3.9 A
Maximum Current Rating Amps Continuous
3.9 Amps
Wattage
75 W

Resources and downloads