HUBBELL
Image of SR4-10 SR4-10 | Type SR Smoothwound Resistor

SR4-10 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR4-10

Size 4 Type SR Smoothwound Resistor 10 Ohms 125 W

  • Continues Wattage -125
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:125

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%