HUBBELL
Image of SR4-1500 SR4-1500 | Type SR Smoothwound Resistor

SR4-1500 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR4-1500

Size 4 Type SR Smoothwound Resistor 1500 Ohms 125 W

Continues Wattage - 125

General

Catalog Number

SR4-1500

Size

4

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

8.75 cu.in

Depth

1.25 in

Height

1.75 in

Size

4

Weight

0.3 lb

Width

4 in

Electrical Ratings

Current / Amperage Rating

0.3 A

Maximum Current Rating Amps Continuous

0.3 Amps

Resistance (ohms)

1500 Ohm

Wattage

125 W