SKU-SR10-150
SKU-SR10-150
PPHID-2539572-2

SR4-2 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR4-2

Size 4 Type SR Smoothwound Resistor 2 Ohms 125 W

  • Continues Wattage -125
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:125

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
4
Nominal Current (A)
125
Resistance Ohms
2 Ohm
Size
4
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
1.25 in
Length
4 in
Weight
0.3 lb
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
7.9 A
Maximum Current Rating Amps Continuous
7.9 Amps
Wattage
125 W

Resources and downloads