SKU-SR10-150
SKU-SR10-150
PPHID-2539572-3

SR5-4000 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR5-4000

Size 5 Type SR Smoothwound Resistor 4000 Ohms 200 W

Continues Wattage -200

Product details

General

Resistance Ohms
4000 Ohm
Size
3
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
3 in

Electrical Ratings

Current / Amperage Rating
0.2 A
Maximum Current Rating Amps Continuous
0.2 Amps
Wattage
75 W

Resources and downloads