HUBBELL
Image of SR6-100 SR6-100 | Type SR Smoothwound Resistor

SR6-100 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-100

Size 6 Type SR Smoothwound Resistor 100 Ohms 250 W

Continues Wattage - 250

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR6-100

Lead Length

6

Size

6

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

14.21875 cu.in

Depth

1.25 in

Height

1.75 in

Lead Length

6

Size

6

Weight

0.5 lb

Width

6.5 in

Electrical Ratings

Current / Amperage Rating

1.6 A

Maximum Current Rating Amps Continuous

1.6 Amps

Nominal Current (A)

250

Resistance (ohms)

100 Ohm

System Voltage

600 VAC

Wattage

250 W