HUBBELL
Image of SR6-1000 SR6-1000 | Type SR Smoothwound Resistor
Image of SR6-1000 SR6-1000 | Type SR Smoothwound Resistor
Image of SR6-1000 SR6-1000 | Type SR Smoothwound Resistor

SR6-1000 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-1000

Size 6 Type SR Smoothwound Resistor 1000 Ohms 250 W

Continues Wattage - 250

General

Catalog Number

SR6-1000

Size

6

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

14.21875 cu.in

Depth

1.25 in

Height

1.75 in

Size

6

Weight

0.4 lb

Width

6.5 in

Electrical Ratings

Current / Amperage Rating

0.5 A

Maximum Current Rating Amps Continuous

0.5 Amps

Resistance (ohms)

1000 Ohm

Wattage

250 W