HUBBELL
Image of SR6-5000 SR6-5000 | Type SR Smoothwound Resistor

SR6-5000 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-5000

Size 6 Type SR Smoothwound Resistor 5000 Ohms 250 W

Continues Wattage - 250

General

Catalog Number

SR6-5000

Size

4

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

14.21875 cu.in

Depth

1.25 in

Height

1.75 in

Size

4

Weight

0.4 lb

Width

6.5 in

Electrical Ratings

Current / Amperage Rating

0.2 A

Maximum Current Rating Amps Continuous

0.2 Amps

Resistance (ohms)

5000 Ohm

Wattage

125 W