HUBBELL
Image of SR7-250 SR7-250 | Type SR Smoothwound Resistor

SR7-250 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR7-250

Size 7 Type SR Smoothwound Resistor 250 Ohms 300 W

Continues Wattage - 300

General

Catalog Number

SR7-250

Size

7

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

16.40625 cu.in

Depth

1.25 in

Height

1.75 in

Size

7

Weight

0.5 lb

Width

7.5 in

Electrical Ratings

Current / Amperage Rating

1.1 A

Maximum Current Rating Amps Continuous

1.1 Amps

Resistance (ohms)

250 Ohm

Wattage

300 W