SKU-SR10-150
SKU-SR10-150
PPHID-2539572-6

SR8-15 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR8-15

Size 8 Type SR Smoothwound Resistor 15 Ohms 350 W

  • Continues Wattage -350
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:350

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
8
Nominal Current (A)
350
Resistance Ohms
15 Ohm
Size
8
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
1.25 in
Length
8.5 in
Weight
0.6 lb
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
4.8 A
Maximum Current Rating Amps Continuous
4.8 Amps
Wattage
350 W

Resources and downloads