HUBBELL
Image of SR8-800 SR8-800 | Type SR Smoothwound Resistor

SR8-800 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR8-800

Size 8 Type SR Smoothwound Resistor 800 Ohms 350 W

Continues Wattage - 350

General

Catalog Number

SR8-800

Size

8

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

18.59375 cu.in

Depth

1.25 in

Height

1.75 in

Size

8

Weight

0.6 lb

Width

8.5 in

Electrical Ratings

Current / Amperage Rating

0.7 A

Maximum Current Rating Amps Continuous

0.7 Amps

Resistance (ohms)

800 Ohm

Wattage

350 W