HUBBELL
Image of SXR2-20 SXR2-20 | Type SXR Smoothwound Resistor

SXR2-20 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR2-20

Size 2 Type SXR Smoothwound Resistor 20 Ohms 300 W

Continues Wattage - 300

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR2-20

Size

2

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

33 cu.in

Depth

2 in

Height

2.75 in

Size

2

Weight

1.1 lb

Width

6 in

Electrical Ratings

Current / Amperage Rating

3.9 A

Maximum Current Rating Amps Continuous

3.9 Amps

Resistance (ohms)

20 Ohm

System Voltage

600 VAC

Wattage

300 W