HUBBELL
Image of SXR3-10 SXR3-10 | Type SXR Smoothwound Resistor

SXR3-10 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR3-10

Size 3 Type SXR Smoothwound Resistor 10 Ohms 450 W

Continues Wattage - 450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR3-10

Lead Length

3

Size

3

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

49.5 cu.in

Depth

2 in

Height

2.75 in

Lead Length

3

Size

3

Weight

1.8 lb

Width

9 in

Electrical Ratings

Current / Amperage Rating

6.7 A

Maximum Current Rating Amps Continuous

6.7 Amps

Nominal Current (A)

450

Resistance (ohms)

10 Ohm

System Voltage

600 VAC

Wattage

450 W