HUBBELL
Image of SXR3-2000 SXR3-2000 | Type SXR Smoothwound Resistor

SXR3-2000 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR3-2000

Size 3 Type SXR Smoothwound Resistor 2000 Ohms 450 W

Continues Wattage - 450

General

Catalog Number

SXR3-2000

Size

2

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

49.5 cu.in

Depth

2 in

Height

2.75 in

Size

2

Weight

1.7 lb

Width

9 in

Electrical Ratings

Current / Amperage Rating

0.5 A

Maximum Current Rating Amps Continuous

0.5 Amps

Resistance (ohms)

2000 Ohm

Wattage

300 W