HUBBELL
Image of SXR3-25 SXR3-25 | Type SXR Smoothwound Resistor
Image of SXR3-25 SXR3-25 | Type SXR Smoothwound Resistor
Image of SXR3-25 SXR3-25 | Type SXR Smoothwound Resistor

SXR3-25 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR3-25

Size 3 Type SXR Smoothwound Resistor 25 Ohms 450 W

Continues Wattage - 450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR3-25

Lead Length

3

Size

3

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

49.5 cu.in

Depth

2 in

Height

2.75 in

Lead Length

3

Size

3

Weight

1.7 lb

Width

9 in

Electrical Ratings

Current / Amperage Rating

4.2 A

Maximum Current Rating Amps Continuous

4.2 Amps

Nominal Current (A)

450

Resistance (ohms)

25 Ohm

System Voltage

600 VAC

Wattage

450 W