HUBBELL
Image of SXR3-800 SXR3-800 | Type SXR Smoothwound Resistor

SXR3-800 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR3-800

Size 3 Type SXR Smoothwound Resistor 800 Ohms 450 W

Continues Wattage - 450

General

Catalog Number

SXR3-800

Size

3

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

49.5 cu.in

Depth

2 in

Height

2.75 in

Size

3

Weight

1.7 lb

Width

9 in

Electrical Ratings

Current / Amperage Rating

0.8 A

Maximum Current Rating Amps Continuous

0.8 Amps

Resistance (ohms)

800 Ohm

Wattage

450 W