HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-3

SXR4-20 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR4-20

Size 4 Type SXR Smoothwound Resistor 20 Ohms 600 W

  • Continues Wattage -600
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SXR4-20

Lead Length

4

Nominal Current (A)

600

Resistance Ohms

20 Ohm

Size

4

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

2 in

Length

12 in

Weight

2.4 lb

Width

2.75 in

Electrical Ratings

Current / Amperage Rating

5.5 A

Maximum Current Rating Amps Continuous

5.5 Amps

Wattage

600 W

Resources and downloads

Specifications