HUBBELL
Image of SXR4-20 SXR4-20 | Type SXR Smoothwound Resistor

SXR4-20 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR4-20

Size 4 Type SXR Smoothwound Resistor 20 Ohms 600 W

Continues Wattage - 600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR4-20

Lead Length

4

Size

4

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

66 cu.in

Depth

2 in

Height

2.75 in

Lead Length

4

Size

4

Weight

2.4 lb

Width

12 in

Electrical Ratings

Current / Amperage Rating

5.5 A

Maximum Current Rating Amps Continuous

5.5 Amps

Nominal Current (A)

600

Resistance (ohms)

20 Ohm

System Voltage

600 VAC

Wattage

600 W