SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-3

SXR4-200 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR4-200

Size 4 Type SXR Smoothwound Resistor 200 Ohms 600 W

  • Continues Wattage -600
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Resistance Ohms
200 Ohm
Size
4
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
2 in
Length
12 in
Weight
2.2 lb
Width
2.75 in

Electrical Ratings

Current / Amperage Rating
1.7 A
Maximum Current Rating Amps Continuous
1.7 Amps
Wattage
600 W

Resources and downloads