HUBBELL
Image of SXR4-750 SXR4-750 | Type SXR Smoothwound Resistor

SXR4-750 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR4-750

Size 4 Type SXR Smoothwound Resistor 750 Ohms 600 W

Continues Wattage - 600

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR4-750

Size

4

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Cubic Capacity

66 cu.in

Depth

2 in

Height

2.75 in

Size

4

Weight

2.2 lb

Width

12 in

Electrical Ratings

Current / Amperage Rating

0.9 A

Maximum Current Rating Amps Continuous

0.9 Amps

Resistance (ohms)

750 Ohm

System Voltage

600 VAC

Wattage

600 W