HUBBELL
Image of SXR5-100 SXR5-100 | Type SXR Smoothwound Resistor

SXR5-100 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR5-100

Size 5 Type SXR Smoothwound Resistor 100 Ohms 750 W

  • Continues Wattage -750
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:750

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%