HUBBELL
Image of SXR5-15 SXR5-15 | Type SXR Smoothwound Resistor

SXR5-15 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR5-15

Size 5 Type SXR Smoothwound Resistor 15 Ohms 750 W

Continues Wattage - 750

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR5-15

Lead Length

5

Size

5

System Voltage

600 VAC

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

82.5 cu.in

Depth

2 in

Height

2.75 in

Lead Length

5

Size

5

Weight

3.2 lb

Width

15 in

Electrical Ratings

Current / Amperage Rating

7.1 A

Maximum Current Rating Amps Continuous

7.1 Amps

Nominal Current (A)

750

Resistance (ohms)

15 Ohm

System Voltage

600 VAC

Wattage

750 W