text.skipToContent text.skipToNavigation

SXR6-200

By Powerohm 

Catalog ID: SXR6-200

By Powerohm
Catalog ID:  SXR6-200
Type SXR Smoothwound Resistor, 900 W, 200 Ohms

  • Continues Wattage - 900
  • More Options

    Product Details

    General

    Resistance Ohms 200 Ohm
    Size 6
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 18 in
    Weight 3.5 lb

    Electrical Ratings

    Current / Amperage Rating 2.1 A
    Maximum Current Rating Amps Continuous 2.1 Amps
    Wattage 900 W