text.skipToContent text.skipToNavigation

SXR6-750

By Powerohm 

Catalog ID: SXR6-750

By Powerohm
Catalog ID:  SXR6-750
Type SXR Smoothwound Resistor, 900 W, 750 Ohms

  • Continues Wattage - 900
  • More Options

    Product Details

    General

    Resistance Ohms 750 Ohm
    Size 6
    Type Smoothwound Type SXR

    Dimensions

    Depth 2.75 in
    Length 18 in

    Electrical Ratings

    Current / Amperage Rating 1.1 A
    Maximum Current Rating Amps Continuous 1.1 Amps
    Wattage 900 W