HUBBELL
Image of SXR7-1000 SXR7-1000 | Type SXR Smoothwound Resistor

SXR7-1000 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR7-1000

Size 7 Type SXR Smoothwound Resistor 1000 Ohms 1050 W

  • Continues Wattage -1050
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:1050

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%