HUBBELL
Image of SXR7-2000 SXR7-2000 | Type SXR Smoothwound Resistor

SXR7-2000 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR7-2000

Size 7 Type SXR Smoothwound Resistor 2000 Ohms 1050 W

Continues Wattage - 1050

General

Catalog Number

SXR7-2000

Size

6

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

115.5 cu.in

Depth

2 in

Height

2.75 in

Size

6

Weight

3.8 lb

Width

21 in

Electrical Ratings

Current / Amperage Rating

0.7 A

Maximum Current Rating Amps Continuous

0.7 Amps

Resistance (ohms)

 2000 Ohm

Wattage

900 W