HUBBELL
Image of SXR7-25 SXR7-25 | Type SXR Smoothwound Resistor

SXR7-25 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR7-25

Size 7 Type SXR Smoothwound Resistor 25 Ohms 1050 W

Continues Wattage - 1050

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR7-25

Lead Length

7

Size

7

System Voltage

600 VAC

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

115.5 cu.in

Depth

2 in

Height

2.75 in

Lead Length

7

Size

7

Weight

4.6 lb

Width

21 in

Electrical Ratings

Current / Amperage Rating

6.5 A

Maximum Current Rating Amps Continuous

6.5 Amps

Nominal Current (A)

1050

Resistance (ohms)

25 Ohm

System Voltage

600 VAC

Wattage

1050 W