HUBBELL
SKU-SXR2-10
SKU-SXR2-10
PPHID-2539573-6

SXR7-3000 | Type SXR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SXR7-3000

Size 7 Type SXR Smoothwound Resistor 3000 Ohms 1050 W

Continues Wattage -1050

Product details

General

Catalog Number

SXR7-3000

Resistance Ohms

3000 Ohm

Size

4

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

12 in

Electrical Ratings

Current / Amperage Rating

0.6 A

Maximum Current Rating Amps Continuous

0.6 Amps

Wattage

600 W

Resources and downloads

Specifications