HUBBELL
Image of SXR7-750 SXR7-750 | Type SXR Smoothwound Resistor
Image of SXR7-750 SXR7-750 | Type SXR Smoothwound Resistor
Image of SXR7-750 SXR7-750 | Type SXR Smoothwound Resistor

SXR7-750 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR7-750

Size 7 Type SXR Smoothwound Resistor 750 Ohms 1050 W

Continues Wattage - 1050

General

Catalog Number

SXR7-750

Size

7

Type

Smoothwound Type SXR

Dimensions

Cubic Capacity

115.5 cu.in

Depth

2 in

Height

2.75 in

Size

7

Weight

3.8 lb

Width

21 in

Electrical Ratings

Current / Amperage Rating

1.2 A

Maximum Current Rating Amps Continuous

1.2 Amps

Resistance (ohms)

750 Ohm

Wattage

1050 W