HUBBELL
Image of WR16000 WR16000 | Type WR Wirewound Resistor

WR16000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR16000

Type WR Wirewound Resistor 160 Ohms 1.27 A

Continues Wattage: 258

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR16000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.27 A

Maximum Current Rating Amps Continuous

1.27

Resistance (ohms)

160 Ohm

Wattage

258 W