HUBBELL
Image of WR225 WR225 | Type WR Wirewound Resistor

WR225 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR225

Type WR Wirewound Resistor 2.25 Ohms 12.5 A

Continues Wattage: 351

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR225

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

12.5 A

Maximum Current Rating Amps Continuous

12.5

Resistance (ohms)

2.25 Ohm

Wattage

352 W