HUBBELL
Image of WR275 WR275 | Type WR Wirewound Resistor
Image of WR275 WR275 | Type WR Wirewound Resistor
Image of WR275 WR275 | Type WR Wirewound Resistor

WR275 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR275

Type WR Wirewound Resistor 2.75 Ohms 11.5 A

Continues Wattage: 363

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR275

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

11.5 A

Maximum Current Rating Amps Continuous

11.5

Resistance (ohms)

2.75 Ohm

Wattage

364 W