HUBBELL
Image of WR325 WR325 | Type WR Wirewound Resistor

WR325 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR325

Type WR Wirewound Resistor 3.25 Ohms 10.75 A

Continues Wattage: 375

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR325

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

10.75 A

Maximum Current Rating Amps Continuous

10.75

Resistance (ohms)

3.25 Ohm

Wattage

376 W