SKU-WR100
SKU-WR100
PPHID-2539571

WR325 | Type WR Wirewound Resistor

Brand:

Powerohm Resistors

Catalog ID:

WR325

Type WR Wirewound Resistor 3.25 Ohms 10.75 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:376

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Resistance Ohms
3.25 Ohm

Dimensions

Length
3.25 in
Weight
1 lb

Electrical Ratings

Current / Amperage Rating
10.75 A
Maximum Current Rating Amps Continuous
10.75
Wattage
376 W

Resources and downloads