HUBBELL
Image of WR3250 WR3250 | Type WR Wirewound Resistor

WR3250 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR3250

Type WR Wirewound Resistor 32.5 Ohms 3.3 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:354

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%