HUBBELL
Image of WR500 WR500 | Type WR Wirewound Resistor

WR500 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR500

Type WR Wirewound Resistor 5 Ohms 8.5 A

Continues Wattage: 361

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR500

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

8.5 A

Maximum Current Rating Amps Continuous

8.5

Nominal Current (A)

361

Resistance (ohms)

5 Ohm

Wattage

361 W