HUBBELL
Image of WR5000 WR5000 | Type WR Wirewound Resistor
Image of WR5000 WR5000 | Type WR Wirewound Resistor
Image of WR5000 WR5000 | Type WR Wirewound Resistor

WR5000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR5000

Type WR Wirewound Resistor 50 Ohms 2.3 A

Continues Wattage: 264

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR5000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

2.3 A

Maximum Current Rating Amps Continuous

2.3

Resistance (ohms)

50 Ohm

Wattage

265 W