HUBBELL
Image of WR6500 WR6500 | Type WR Wirewound Resistor

WR6500 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR6500

Type WR Wirewound Resistor 65 Ohms 1.9 A

Continues Wattage: 234

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR6500

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.9 A

Maximum Current Rating Amps Continuous

1.9

Resistance (ohms)

65 Ohm

Wattage

235 W