HUBBELL
Image of WR8000 WR8000 | Type WR Wirewound Resistor

WR8000 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR8000

Type WR Wirewound Resistor 80 Ohms 1.8 A

Continues Wattage: 259

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR8000

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.8 A

Maximum Current Rating Amps Continuous

1.8

Nominal Current (A)

259

Resistance (ohms)

8 Ohm

Wattage

259 W