HUBBELL
Image of WR8500 WR8500 | Type WR Wirewound Resistor

WR8500 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR8500

Type WR Wirewound Resistor 85 Ohms 1.75 A

  • Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
  • Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
  • The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
  • Continues Wattage:260

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%