HUBBELL
HC4245A071200 TYPE 4245 MAN-MAG AC DISC SW, SZ7 3P N12
Image of HC4245A071200 HC4245A071200 TYPE 4245 MAN-MAG AC DISC SW, SZ7 3P N12
Image of HC4245A071200 HC4245A071200 TYPE 4245 MAN-MAG AC DISC SW, SZ7 3P N12

HC4245A071200 TYPE 4245 MAN-MAG AC DISC SW, SZ7 3P N12

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC4245A071200

TYPE 4245 MANUAL MAGNETIC DISCONNECT SWITCH, NEMA SIZE 7, 900 AMPS CONTINUOUS, 240/480 VOLTS AC, 3 POLES, NEMA 12 ENCLOSED, STANDARD FEATURES

The Manual-Magnetic Disconnect Switches are combination manually and magnetically operated contactors enclosed in a NEMA Type wall-mounted or floor-mounted enclosure.

  • Provides positive manual control for opening contacts
  • Provides magnetic control for remote opening of contacts
  • Trip-free opening of power contacts
  • Contacts are silver faced
  • Flange type operating handle has positive “On” and “Off” position

General

Catalog Number

HC4245A071200

Product Family

Manual Magnetic Disconnect Sw. Type 4241/4245, AC or DC

Series

4245 MANUAL-MAGNETIC DISCONNECT Series

Type

Disconnect Switches

Dimensions

Depth

44 in

Dimensions

44 in x 24 in x 70 in

Height

70 in

Length

44 in

Width

24 in

Electrical Ratings

Maximum Current Rating Amps Continuous

900

Conductor Related

Number Of Poles

3

Certifications And Compliance

Enclosure NEMA Rating

12

Nema Rating

7