Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC14192626502
Catalog Number
HC14192626502
Dimensions
12.83 in x 6.51 in x 10.62 in
Height
10.62 in
Length
12.83 in
Width
6.51 in
Maximum Current Rating Amps Continuous
1600 Amps @ 40°C ambient