HUBBELL
Image of HC84605374 HC84605374 INSERT 4211-5 SPD 374

HC84605374 INSERT 4211-5 SPD 374

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC84605374

TYPE 4211 MASTER SWITCH CONTACT BLOCK, 5 SPD, DRAWING ITEM 374

  • Housings for surface or flush mounting
  • Compact size
  • Heavy-duty, cam-operated switch units
  • Up to 5-speed points in each direction

General

Catalog Number

HC84605374

Series

4211 Mini Master Switch Series

Type

Master Switch Contact Block

Dimensions

Depth

6.75 in

Height

9.06 in

Width

4.38 in