HUBBELL
Image of HC71197003 HC71197003 WEIGHT AND CABLE SIZE #5
Image of HC71197003 HC71197003 WEIGHT AND CABLE SIZE #5

HC71197003 WEIGHT AND CABLE SIZE #5

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71197003

TYPE 4220 POWER LIMIT SWITCH WEIGHT AND CABLE, NEMA SIZE 5

Weight and Cable only

Product details

General

Catalog Number

HC71197003

Series

4220 Power Limit Switch

Type

Weight and Cable

Certifications And Compliance

Nema Rating

5

Resources and downloads