HUBBELL
Image of HC71221037 HC71221037 4220 PWR LS SZ2 RH W/O WGHT/CBL 5FT LEAD
Image of HC71221037 HC71221037 4220 PWR LS SZ2 RH W/O WGHT/CBL 5FT LEAD

HC71221037 4220 PWR LS SZ2 RH W/O WGHT/CBL 5FT LEAD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71221037

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 2, RIGHT HAND OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC71221037

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

13.6

Certifications And Compliance

Nema Rating

2

Resources and downloads